infrastructure for a connected world

An image of Cable Tie Tool for S, HS, LH, H ties, Adjustable tension
GS4H


The cable tie tool in red (trigger handle and selector knob) and gray (metal housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features adjustable tension and is a qualified product listed per Mil. Std. MS90387-2 and Mil. Spec. MIL-T-81306A. Weighing 16 oz. (454g), it is sold individually.
Compatible Cross Section Tie NA
Material Metal
Overall Length (In.) 6.88
Overall Length (mm) 174.8
Finish/Coating Powder-Coated
Overall Width (In.) 0.87
Overall Width (mm) 22.1
Overall Height (In.) 5.42
Overall Height (mm) 137.7
Color Gray
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-2
Compatible Cable Tie S, HS, LH, H
Mil. Std. Part Number MS90387-2
Part Features Metal tool with a durable powder coat finish.
Selector Knob Color Red
Tool Type Manual clipping
Trigger Handle Color Red
Unit Weight 454
Weight (oz.) 16.0
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1