infrastructure for a connected world

An image of Ergonomic Cable Tie Tool for S, HS, LH, H ties, Adjustable tension
GTH-E


The cable tie tool in red (trigger handle, cushion sleeve, and selector knob) and gray (impact-resistant resin housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features adjustable tension and ergonomic design. Low handle force is required to cut off the cable tie, and an improved cable tie cut-off mechanism minimizes impact to the installer's hand. Weighing 11.9 oz. (337.1g), it is sold individually.
Overall Length (In.) 7.8
Overall Length (mm) 198.1
Overall Width (In.) 0.9
Overall Width (mm) 23.3
Overall Height (In.) 5.77
Overall Height (mm) 146.66
Color Gray/Red
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-2
Compatible Cable Tie S, HS, LH, H
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand
Product Group Assignment Cable Ties
Product Segment ELECTRICAL
Selector Knob Color Red
Tool Type Manual clipping
Trigger Handle Color Red
Unit Weight 337.1
Weight (oz.) 11.9
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Category Cable Ties