infrastructure for a connected world

An image of Ergonomic Cable Tie Tool for SM, M, I, S ties, Adjustable tension
GTS-E


The cable tie tool in black (trigger handle, cushion sleeve, and selector knob) and gray (impact-resistant resin housing) installs subminiature, miniature, intermediate, and standard cross-section cable ties. It features adjustable tension and ergonomic design. Low handle force is required to cut off the cable tie, and an improved cable tie cut-off mechanism minimizes impact to the installer's hand. Weighing 10.4 oz. (294.5g), it is sold individually.
Application Production, Maintenance, Construction
Product Category Cable Ties
Product Type Cable Tie Tool
Color Dark Gray
Finish/Coating Plastic
Includes Blade Guard, Tension Setting Label, Tension Setting Window, Tension Adjustment Knob
Material Aluminum
Overall Height (In.) 5.71
Overall Height (mm) 145
Overall Length (In.) 7.82
Overall Length (mm) 198.6
Overall Width (In.) 1.32
Overall Width (mm) 33.5
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-1
For Use With Cable Ties
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand
Product Group Assignment Cable Ties
Product Segment ELECTRICAL
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1