infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Min., Int., and Std. Cable Ties - Leased
PPTS


The pneumatic cable tie tool in black (selector knob) installs miniature, intermediate, and standard cross-section cable ties. Replacement part kits can be part of a scheduled maintenance program. Weighing 15 oz. (427g), it is sold individually.
Product Type Pneumatic Hand Tool
Color Light Gray
Finish/Coating Powder-Coated
Includes Tension Indicator, Male Connector Plug, Instruction Label, Warning Label, Hanger
Material Metal
Overall Height (In.) 5.8
Overall Height (mm) 147.3
Overall Length (In.) 8.54
Overall Length (mm) 216.9
Overall Width (In.) 0.96
Overall Width (mm) 24.4
Standards Met CE Compliant
For Use With PPH10 Air Hose
Weight (g) 427
Part Features Powder coat finish with black knob; replacement parts can be part of a scheduled maintenance program.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1