infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Submin, Min, Int, and Std Ties - Leased
PTS


The pneumatic cable tie tool in black (trigger handle and selector knob) and gray (impact-resistant resin housing) installs subminiature, miniature, intermediate, and standard cross-section cable ties. It features ergonomic, lightweight design. Weighing 17.3 oz. (490g), it is sold individually.
Application Production, Maintenance, Construction
Product Type Pneumatic Hand Tool
Color Dark Gray
Includes Tension Setting Label, Tension Setting Locator, Fine Tension Adjustment Knob, Retractable Bail, Coarse Tension Adjustment Knob, Pneumatic Hook Up
Material Resin
Overall Height (In.) 6.38
Overall Height (mm) 162
Overall Length (In.) 9.42
Overall Length (mm) 239.3
Overall Width (In.) 1.34
Overall Width (mm) 34
Standards Met CE Compliant
For Use With Cable Ties
Weight (g) 490
Part Features Ergonomic design with impact resistant resin housing and black knob; replacement parts can be part of a scheduled maintenance program.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1