infrastructure for a connected world

An image of Cable Tie Tool used with Min, Int and Std Ties, Low Volume Usage
STS2


The cable tie tool in black installs miniature, intermediate, and standard cross-section cable ties. This inexpensive, maintenance-free, all-purpose tool has an ergonomic handle design and short handle span. It also features a top-loading feature for right- or left-handed users. Weighing 2.5 oz. (71g), it is sold individually.
Application Maintenance, Construction
Product Type Installer Controlled Tension and Cut-Off
Color Black
Material Plastic/Metal
Overall Height (In.) 2.94
Overall Height (mm) 74.7
Overall Length (In.) 6.13
Overall Length (mm) 155.7
Overall Width (In.) 0.81
Overall Width (mm) 20.6
Standards Met RoHS Complaint
For Use With M, I, S Cable Ties
Length (In.) 6.13
Description Installs Miniature, Intermediate and Standard cross section cable ties. Install cable tie around bundle and tension tie by squeezing tool handle. Reduce tension slightly and twist tool 1/4 turn in either direction to cut off excess cable tie. Color identification: black Weight: 2.5 oz. (71g)
Part Features Economical tool with short handle span and top loading feature for right or left handed users.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1