infrastructure for a connected world

An image of Slotted Duct, PVC,1.5X1X6
G1.5X1LG6-A


Panduct® type G wide slot wiring duct, 1.5 W x 1 H, 6' length, PVC, adhesive, light gray.
Material Lead-Free PVC
Color Light Gray
CSA Certified Yes
UL Recognized (File No. E147128) Yes
Height (In.) 1.12
Length (ft.) 6.00
Length (m) 1.8
Width (In.) 1.75
Width (mm) 44.5
CE Compliant Yes
Mounting Method Standard Mounting Holes with Adhesive
NoteAdhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation
Part Features Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.
Type Base
UL recognized continuous use temp 122°F (50°C)
Cover Part Number C1.5LG6
RoHS Compliancy Status Compliant
Min. Order Qty. 6