infrastructure for a connected world

An image of Cable Tie, Metal Barb, 8.0L (203mm), Intermediate, Nylon, Natural
BT2I-C


Dome-Top® barb ty cable tie, intermediate cross section, 8.0 (203mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Color Natural
Maximum Bundle Diameter (In.) 2
Maximum Bundle Diameter (mm) 51
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Environment Plenum
Minimum Bundle Diameter (In.) 0.03
Minimum Bundle Diameter (mm) 0.8
Overall Thickness (In.) 0.04
Overall Thickness (mm) 1
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Maximum Installation Temperature (°C) 0
Maximum Installation Temperature (°F) 32
Application General
Cross Section Intermediate
Locking Style Locking
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Thickness In (mm) 0.04 (1.0)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 2.00 (51.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Max. Continuous Use Temperature 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features High strength and low thread force
Thickness (In.) 0.04
Thickness (mm) 1.0
Width In (mm) 0.14 (3.6)
RoHS Compliancy Status Compliant
Min. Order Qty. 100