infrastructure for a connected world

An image of Surface Mount Box, 2 Port, Off White
CBX2IW-AY


The Mini-Com® surface mount box accepts up to two Mini-Com® Modules. It includes a built-in removable blank for adding a second module. It measures 1.06" high x 1.95" wide x 3.65" long (27.0mm x 49.5mm x 92.7mm) and is off white.
NoteCBX2IW-AY replaces CBX2IW-A
Style Elongated
Module Type Mini-Com
Color Off White
Label Type Optional Adhesive
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Material ABS
Height (In.) 1.06
Height (mm) 27.0
Length (In.) 3.65
Length (mm) 92.7
Width (In.) 1.95
Width (mm) 49.5
CE Compliant No
Depth (mm) 92.7
No. of Module Inserts 2
No. of Ports 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000