infrastructure for a connected world

An image of Mini-Com Coupler Module, Cat 5e, UTP, Black

Category 5e, RJ45, 8-position, 8-wire universal coupler module, black.
Color Black
Depth (In.) 1.09
Depth (mm) 27.7
Application Unshielded
CE Compliant Yes
Material ABS
Module Type Mini-Com
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 5e
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Termination Style Coupler
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1