infrastructure for a connected world

An image of Fixed Dia Clamp,  .25" (6.4mm) Bundle, #8 Screw (M4), WH
CCS25-S8-C


Fixed diameter cable clamp, #8 screw (M4), .25" (6.4mm) bundle, white, standard package.
Material Nylon 6.6
Color Natural
UL Recognized E136577
Diameter (In.) 0.17
Diameter (mm) 4.2
Width (In.) 0.37
Height (mm) 6.3
Length (mm) 10.4
Width (mm) 9.4
Bundle Offset (mm) 10.4
Bundle Offset (In.) 0.41
Environment Indoor
Flammability Rating UL94V-2
Hole Diameter (In.) 0.17
Hole Diameter (mm) 4.2
Max. Bundle Diameter (In.) 0.25
Max. Bundle Diameter (mm) 6.3
Max. Continuous Use Temperature -76°F - 185°F (-60°C - 85°C)
Mounting Method #8 (M4) Screw
Screw Size #8 (M4)
Type Fixed Diameter Clamps - Screw Applied
RoHS Compliancy Status Compliant
Min. Order Qty. 100