infrastructure for a connected world

An image of Mini-Com Module, Cat 5e, UTP, 8 pos 8 wire, T568B, Black, T Style
CJ5E88TBL


Category 5e, 8 position, 8 wire, black,universal module.
Color Black
Depth (In.) 1.43
Depth (mm) 36.4
Height (In.) 0.71
Application Unshielded
Material ABS
Module Type Mini-Com
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 5e
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Termination Style T Style
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1