infrastructure for a connected world

An image of Mini-Com Module, Cat 6A, Shielded, 8 pos 8 wire, Universal, TG Style

Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal shielded black module with integral shield.
NoteCJS6X88TGY replaces CJS6X88TG
Performance Level Category 6A
Color Black
Module Type Mini-Com
Termination Style Giga-TX (TG Style)
Wiring Scheme T568A/T568B
Material ABS/Tin Plated Over Phosphorous Bronze//Plastic
Operating Temperature 14°F to 149°F (-10°C to 65°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Application Shielded
RoHS Compliancy Status Compliant
Min. Order Qty. 1