infrastructure for a connected world

An image of Patch Panel, 48 Port, Modular, 6 Pack, Black
CPPL48M6BLY


Mini Com 48-port modular patch panel in black, includes faceplates with ports grouped in 6, labels and label covers, (2RU).
NoteCPPL48M6BLY replaces CPPL48M6BL
Product Type Front Access
Patch Panel Style Flat
Material CRS
Connector Type Unshielded
Number of Ports 48
Module Type Mini-Com
Sub Brand PanNet
Number of Rack Units 2
Identification Type Label Pocket
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 0.68
Overall Depth (mm) 17.27
Overall Height (In.) 3.48
Overall Height (mm) 88.39
Color Black
Includes NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1