| Std. Pkg. Qty. | 1 |
|---|---|
| Std. Ctn. Weight (lb) | 0.0000 |
| Std. Ctn. Volume (cf) | 0.0000 |
| Std. Pallet Weight (lb) | 0.0000 |
| Std. Pallet Volume (cf) | 0.000000 |
| Color | Black |
| Part Description | Controlled cycle crimp tool with trapezoid profile for #20 – 14 AWG (0.50 – 2.5mm²) insulated continuously molded ferrules on strips. Also cuts and strips wire. |
| Tool Type | Mechanical |
| Pricing Description | Ferrule Crimp Tool, semiautomatic, crimps Panduit ferrules on strips; cuts and strips wire |
| Wire Range | 20 - 14 AWG |
| Wire Range (mm²) | 0.75 - 2.5 |
| CE Marking | No |
| CE Compliant | No |
| Std. Pkg. UOM | Piece |
| RoHS Compliancy Status | RoHS directive is not applicable |
Announcements
Catalog Cut Sheets
Installation Documents
Manuals
Part Drawings
Product Bulletins
Videos