infrastructure for a connected world

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 14 Ton
CT-2930/L


Die type 14 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.65" (41.9mm), Weight: 17.90 lbs. (8.1 kg) with battery, Length: 14.5" (368.3mm), Height: 16.5" (419.1mm), Width: 3.25" (82.6mm).
NCG Print Part Description 14 ton, lithium-ion powered crimping tool, terminates Panduit® Pan-Lug™ Compression Connectors: • Up to 120% more crimps per charge than tools with NiCd or NiMH batteries (up to 260 crimps with a Panduit 500 kcmil lug) • 3.1 second crimp cycle time, 18% faster than most comparable tools • Copper lugs and splices for #8 AWG – 750 kcmil (10 – 300mm²) code conductor • Copper lugs and splices for #8 AWG – 600 kcmil (10 – 300mm²) flex conductor • Copper CTAPF taps for #10 – 3/0 AWG (6 – 70mm²) code conductor • Copper CTAP taps for #8 – 4/0 AWG (10 – 95mm²) code conductor • Copper HTCT taps for #14 AWG – 250 kcmil (2.5 – 125mm²) code conductor, #14 – 4/0 AWG (2.5 – 120mm²) flex conductor • Aluminum lugs and splices for #6 AWG – 600 kcmil (16 – 300mm²) code conductor Warranty: 5 years CT-2930/L includes: • Tool • Two rechargeable 18 VDC Milwaukee® M18 XC high capacity lithium-ion batteries • One Milwaukee® battery charger, 120 VAC • One shoulder strap • Heavy-duty, soft sided tool bag with storage for batteries, charger, and crimping dies
Application Lugs and Splices
Charger Voltage 120
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity RED lithium-ion 18VDC rechargeable batteries• One Milwaukee® battery charger• One shoulder strap• Heavy-duty bag with storage for tool, batteries, charger, and crimping dies; includes 58 pockets and a shoulder strap for added convenience; 18"L x 7"W x 14"H*Terminates Panduit compression connectors:• Copper compression lugs and splices for #8 AWG – 750 kcmil code conductor• Copper compression lugs for #8 AWG – 600 kcmil flex conductor• Copper compression S Series, Pan-Term™ Tubular Terminals for #8 AWG – 250 kcmil code conductors• Copper compression lugs and splices for 10mm² – 400mm² Class 2r conductor• Copper compression lugs and splices for 10mm² – 300mm² Class 5f conductor and 10mm² – 240mm²• StructuredGround™ Direct Burial Compression Grounding System connectors #6 AWG – 250 kcmil code conductor and select 500 kcmil conductor combination• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor• Copper compression CTAP taps for #8 – 4/0 AWG code conductor• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14-4/0 AWG flex conductor• Aluminum compression lugs and splices for #6 AWG – 600 kcmil code conductor
Crimp Force 14 Ton (137.3 kN)
Height In (mm) 16.5" (419.1mm)
Length (mm) 368.3
Part Features embosses die number,fingertip operation,self contained,portable,ergonomically balanced
Standards Certified to IEC/EN 62841-1 and tested to EN61000
Tool Type Electrical
Weight lbs (kg) 17.90 lbs (8.1kg)
Width In (mm) 3.25" (82.6mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1