infrastructure for a connected world

An image of Manual Hydraulic Crimping Tool, Die Type, 14 Ton
CT-930


Terminates Panduit compression connectors:

• Copper compression lugs and splices for #8 AWG – 750 kcmil code conductor
• Copper compression lugs and splices for #8 AWG – 600 kcmil flex conductor
• Copper compression lugs and splices for 10mm² – 400mm² Class 2r metric conductor
• Copper compression lugs and splices for 10mm² – 300mm² Class 5f and 10mm² – 240mm² Class 6f metric conductor
• StructuredGround™ Direct Burial Compression Grounding System Connectors for #6 AWG – 250 kcmil code conductor and select 500 kcmil conductor combinations
• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor
• Copper compression CTAP taps for #8 – 4/0 AWG code conductor
• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14 – 4/0 AWG flex conductor
• Aluminum compression lugs and splices for #6 AWG – 600 kcmil code conductor
• Panduit® Pan-Term® Tubular Terminals for #8 AWG – 250 kcmil code conductor

Specifications:
Output: 14 tons
Jaw opening: 1.65"
Weight: 16.5 lbs.
Length: 25"
Handle span: 17 1/2" (open), 6" (closed)

CT-930 includes:
• Tool
• Plastic tool case with die storage
NCG Print Part Description Terminates Panduit® Pan-Lug™ Compression Connectors: • Copper compression lugs and splices for #8 AWG – 750 kcmil (10 – 300mm²) code conductor • Copper compression lugs and splices for #8 AWG – 600 kcmil (10 – 300mm²) flex conductor • Copper compression CTAPF taps for #10 – 3/0 AWG (6 – 70mm²) code conductor • Copper compression CTAP taps for #8 – 4/0 AWG (10 – 95mm²) code conductor • Copper compression HTCT taps for #14 AWG – 250 kcmil (2.5 – 125mm²) code conductor, #14 – 4/0 AWG (2.5 – 120mm²) flex conductor • Aluminum compression lugs and splices for #6 AWG – 600 kcmil (16 – 300mm²) code conductor • Aluminum compression HTAPs for #14 AWG – 500 kcmil (2.5 – 240mm²) code conductor • Panduit® Pan-Term® Tubular Terminals for #8 AWG – 250 kcmil (10 – 120mm²) code conductor Warranty: 5 years CT-930 includes: • Tool • Plastic tool case with die storage
Material Various Materials
CE Compliant No
Crimp Force 14 Ton (124.5 kN)
Description Die Type, Manual Hydraulic, 14 Ton, Crimping Tool Includes plastic tool case with die storage Installs #14 AWG - 750 kcmil Pan-Lug™ Compression Connectors
For Use With Installs No. 14 American Wire Gauge (AWG) - 750 kcmil Panduit Compression Connectors
Length (In.) 25.00
Length (mm) 635.0
Part Features c-head,cushioned grip,embosses die number, rubber boot crimp head,rapid advance
Tool Type Electrical
Wire Range 8 American Wire Gauge (AWG) - 750 kcmil Copper Code Lugs And Splices, 8 American Wire Gauge (AWG) - 600 kcmil Copper Flex Lugs And Splices, 6 American Wire Gauge (AWG) - 250 kcmil StructuredGround(TM) Grounding System Connectors and Select 500 kcmil Combinations, 10 - 3/0 American Wire Gauge (AWG) Copper Code CTAPF Taps, 8 - 4/0 American Wire Gauge (AWG) Copper Code CTAP Taps, Copper Compression HTCT HTAPs for 14 American Wire Gauge (AWG) - 250 kcmil code, 14 - 4/0 American Wire Gauge (AWG) flex, 6 American Wire Gauge - 600 kcmil Aluminum Code Lugs and Splices, 8 American Wire Gauge - 250 kcmil code Tubular Terminals
Wire Range (mm²) 10.0 - 400
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000
Contents Die Type, Manual Hydraulic, 14 Ton, Crimping Tool Includes Plastic Tool Case With Die Storage.