building a smarter, unified business foundation

Back to Result


DNF14-250FIMB-K

Male disconnect (oversized housing), nylon fully insulated, funnel entry, insulation support, internal wire stop, 16 – 14 AWG wire range, .250 x .032 in. (6.3 x .8mm) tab size.

Std. Pkg. Qty. 1000
Std. Ctn. Weight (lb) 0.0000
Std. Ctn. Volume (cf) 0.0000
Std. Pallet Weight (lb) 216.6000
Std. Pallet Volume (cf) 0.000000
Height (In.) 0.34
Height (mm) 8.6
Length (In.) 0.91
Length (mm) 23.1
Part Description Male disconnect (oversized housing), nylon fully insulated, funnel entry, insulation support, internal wire stop, 16 – 14 AWG wire range, .250 x .032 in. (6.3 x .8mm) tab size.
Part Sub Heading Oversized Housing
Product Type Male
Width (In.) 0.46
Width (mm) 11.7
Pricing Description Male Disconnect, nylon fully insulated, oversized housing, 16 - 14 AWG, .250 x .032 tab size, butted seam
UL Listed Yes
CSA Certified Yes
Max. Ins. 0.160
Tab Size (In.) 0.250 x 0.032
Tab Size (mm) 6.3 x 0.8
Type Fully Insulated W/Oversized Housing
Wire Range 16 - 14 AWG
Wire Range (mm²) 1.5 - 2.5
CA-800/EZ Series Crimp Die CD-800-5
CA9 Series Crimp Die CD9-5B
Panduit Color Code Blue
Pieces Per Reel 1000
CE Marking No
CE Compliant No
Std. Pkg. UOM Piece
RoHS Compliancy Status Compliant
Max. Ins. (mm) 4.1
Insulation Nylon
Plating Type Nickel
Sub Brand Type DNF-FIMB
Barrel Configuration Funnel Entry