infrastructure for a connected world

An image of Female Disconnect, nylon fully insulated, 22 - 18 AWG, .250 x .032 tab size, funnel entry
DNF18-250FIB-3K


The vibration resistant female disconnect is made of brass and is tin-plated. It is fully insulated in a red, nylon standard receptacle housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.84" (21.3 mm) long and 0.35" (8.9 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in reels of 3000 pieces.
Barrel Type Butted Seam
Base Material Brass
Barrel Configuration Funnel Entry
Finish/Coating Tinned
Standards Met UL 310 Listed
Style Female Disconnect
Tab Size In. (mm) 0.250 x 0.032 (6.3 x 0.8)
UL Listed Yes
Wire Range In. (mm²) 22 - 18 AWG (0.5 - 1.0)
Color Code Red
Insulation Material Nylon - Fully Insulated
Plating Type Tinned
Part Number Series DNF-FIB
Max. Insulation Diameter In. (mm) 0.136 (3.5)
Width In (mm) 0.35 (8.9)
Wire Strip Length In. (mm) 9/32" (.2812) (7.1)
Flammability Rating HB
Maximum Output Voltage (V) 600
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
CA-800/EZ Series Crimp Die CD-800-4
CA9 Series Crimp Die CD9-4A
Tool CA9 Applicator, CA-800EZ Applicator
CSA Certified C22.2 No.153
Package Type Reel
Pieces Per Reel 3000
Figure No. 1
Part Features • Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability, maximum insulation temperature 221°F (105°C) • per UL 310
RoHS Compliancy Status Compliant
Min. Order Qty. 3,000