infrastructure for a connected world

An image of Female Disconnect, nylon fully insulated, 22 - 18 AWG, .250 x .032 tab size, funnel entry

The vibration resistant female disconnect is made of brass and is tin-plated. It is fully insulated in a red, nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.84" (21.3 mm) long and 0.35" (8.9 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in boxes of 1000.
Style Female Disconnect
Tab Size In. (mm) 0.250 x 0.032 (6.3 x 0.8)
UL Listed Yes
Wire Range In. (mm²) 22 - 18 AWG (0.5 - 1.0)
Barrel Configuration Funnel Entry
Barrel Type Butted Seam
Base Material Brass
Insulation Nylon - Fully Insulated
Panduit Color Code Red
Plating Type Tinned
Part Number Series DNF-FIB
Length In (mm) 0.84 (21.3)
Max. Insulation Diameter In. (mm) 0.136 (3.5)
Width In (mm) 0.35 (8.9)
Wire Strip Length In. (mm) 9/32" (.2812) (7.1)
Flammability Rating HB
Max. Voltage Rating 600V
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-600-A, CT-1525, CT-2500
CSA Certified C22.2 No.153
Standards UL 310 Listed
Packaging Type Box
Pieces Per Reel
Color Red
Part Features • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000