infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 6A, Flat, 24 Port, 1RU
DP246X88TGY


DataPatch 24-port category 6A punchdown flat patch panel in black, (1 RU).
No. of Ports 24
Product Type Punchdown Patch Panel
No. of Rack Spaces 1
Patch Panel Style Flat
Identification Adhesive Label
Color Black
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 6A
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1