infrastructure for a connected world

An image of Female Disconnect, premium nylon fully insulated, 16 - 14 AWG, .187/.205 x .020 tab size, funnel entry
DPF14-206FIB-M


The vibration resistant DiscoGrip™ female disconnect is made of brass and is tin-plated. It is fully insulated in blue premium nylon housing. It has a tab size of 0.205/0.187 x 0.02" (5.2/4.7 x 0.5 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.78" (19.8 mm) long and 0.31" (7.9 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in boxes of 1000.
Disconnect Type Female Disconnect
Insulation Material Premium Nylon - Fully Insulated
Maximum Copper Conductor Size (AWG) #14
Maximum Copper Conductor Size (kcmil) null
Maximum Wire Size (AWG) #14
Minimum Wire Size (AWG) #16
Minimum Wire Size (kcmil) null
Minimum Copper Conductor Size (AWG) #16
Minimum Copper Conductor Size (kcmil) null
Wire Strip Length (In.) 0.28
Wire Strip Length (mm) 7.1
Tab Size (In.) 0.21
Tab Size (mm) 5.2
Standards Met UL 310 Listed, UL Listed 20H3 E78522; CSA Certified LR31212, C22.2 No.153
Maximum Voltage (V) 600
Base Material Brass
Finish/Coating Tinned
Color Code Blue
Barrel Type Butted Seam
Barrel Length (In.) null
Barrel Length (mm) null
CSA Temperature Rating null
UL Temperature Rating null
Flammability Rating V2
Insulation Diameter (In.) 0.16
Insulation Diameter (mm) 4.1
Maximum Operating Temperature (°C) 105
Maximum Operating Temperature (°F) 221
Sub Brand DiscoGrip
Maximum Metric Conductor Size (mm²) null
Minimum Metric Conductor Size (mm²) null
Maximum Wire Insulation Diameter (In.) 0.16
Maximum Wire Insulation Diameter (mm) 4
Minimum Wire Insulation Diameter (In.) null
Minimum Wire Insulation Diameter (mm) null
Outer Diameter (In.) null
Outer Diameter (mm) null
Overall Depth (In.) null
Overall Depth (mm) null
Overall Height (In.) 0.22
Overall Height (mm) 5.6
Overall Length (In.) 0.78
Overall Length (mm) 19.8
Overall Thickness (In.) null
Overall Thickness (mm) null
Overall Width (In.) 0.31
Overall Width (mm) 7.9
Seam Type Butted
Packaging Type Box
Product Type Loose Piece Disconnect
For Use With CT-600-A, CT-1525, CT-2500
Copper Conductor Size (kcmil) null
Flex Conductor Size (kcmil) null
Maximum Voltage (kV) 0.6
Metric Class 2r Conductor Size for Copper Lugs, Splices(mm²) null
Metric Class 5f-6f Wire Size for Copper Lugs, Splices(mm²) null
Plating Type Tinned
Part Features • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Premium nylon insulation retains its shape when crimped and provides a tight grip around the wire insulation for maximum strain relief • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000