infrastructure for a connected world

An image of Fan Out 6-Fibers
FO6CB


The fan-out kit for six fibers is used to build up 250μm fiber to the 900μm loose-buffered coating size for connector termination.
Depth In (mm) 1.70 In (43.2 mm)
Height In (mm) 0.30 In (7.6 mm)
Length (In.) 36.00
Length (mm) 914.4
Material Hytrel/ABS
Width In (mm) 0.70 In (7.6 mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1