infrastructure for a connected world

An image of Insulated Ferrule, twin wire, 10 AWG (6.0mm²), 0.55(14.0mm) pin length, yellow DIN end sleeve
FTD82-14-C


Polypropylene insulated ferrules twin wire yellow DIN color end sleeve, 10 AWG (6.0mm²), 0.55(14.0mm) pin length.
Maximum Wire Size (AWG) 10
Maximum Wire Size (kcmil) 10.38
Package Type Loose Piece Ferrules
Wire Strip Length (In.) 3/4
Wire Strip Length (mm) 19
Overall Length (In.) 0.98
Insulation Type Polypropylene
Color Code Yellow
Inside Diameter (In.) 0.19
Inside Diameter (mm) 4.9
Outside Diameter (In.) 0.21
Outside Diameter (mm) 5.3
Maximum Wire Insulation Diameter (In.) 0.19
Maximum Wire Insulation Diameter (mm) 4.8
Pin Length (In.) 0.55
Pin Length (mm) 14
Base Material Copper
Finish/Coating Tin-Plated
Maximum Operating Temperature (°C) 105
Maximum Operating Temperature (°F) 221
Standards Met DIN 46228 color code, UL 486F Listed, CSA C22.2 No. 291-14
Flammability Rating UL 94 HB
Style Twin Wire
Insulation Material Polypropylene
Plating Type Tinned
Part Number Series FTD
Tool CT-1004, CT-1090, CT-1104, CT-1160 (UL with Class M wire only), CT-1170 (UL with Class M wire only), CT-2300/ST with CD-090, CT-2500/L with CT-2504CH
CSA Certified Yes
Part Features Twin Wire Polypropylene insulation housing conforms to DIN color requirements Meets DIN, UL and CSA standards for twin wire containment Funnel entry for faster insertion and lower installed cost Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Suitable for limited space panel applications Multiple pin lengths available for a variety of terminal blocks
UL Listed Yes
Wire Range (mm²) 6
RoHS Compliancy Status Compliant
Min. Order Qty. 100