| Std. Pkg. Qty. | 100 |
|---|---|
| Std. Ctn. Weight (lb) | 0.0144 |
| Std. Ctn. Volume (cf) | 14.4000 |
| Std. Pallet Weight (lb) | 61,929.6000 |
| Std. Pallet Volume (cf) | 14.400000 |
| Color | UV Red |
| Cross Section | Light-Heavy |
| Head Height (In.) | 0.300 |
| Head Height (mm) | 7.6 |
| Head Width (In.) | 0.556 |
| Head Width (mm) | 14.1 |
| Length (In.) | 14.1 |
| Length (mm) | 358 |
| Material | Ultraviolet (UV) Resistant Nylon 6.6 |
| Max. Bundle Diameter (In.) | 3.94 |
| Max. Bundle Diameter (mm) | 100 |
| Min. Bundle Diameter (In.) | 0.33 |
| Min. Bundle Diameter (mm) | 8.0 |
| Min. Loop Tensile Strength (Lbs.) | 124 |
| Min. Loop Tensile Strength (N) | 552 |
| Part Description | IN-LINE Cable Tie, 14.1", Light-Heavy cross section |
| Product Type | Cable Ties |
| Thickness (In.) | 0.065 |
| Thickness (mm) | 1.7 |
| Tool | Hand Installation Recommended |
| Width (In.) | 0.350 |
| Width (mm) | 8.9 |
| Pricing Description | Cable Tie, In-Line, 14.1"L (358mm), Light-Heavy, Weather Resistant, Red |
| CSA Certified | No |
| Locking Style | Locking |
| UL Listed (File #E56854) | No |
| UL Recognized (File #E56854) | No |
| CE Marking | Yes |
| CE Compliant | Yes |
| Max. Continuous Use Temperature | 185°F (85°C) |
| Std. Pkg. UOM | Piece |
| RoHS Compliancy Status | Compliant |
| Plenum-Rated | No |