infrastructure for a connected world

An image of Single Gang Power Rated 2-piece Deep Outlet Box
JBP1DIW


The single gang power-rated two-piece deep outlet box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. It is for use with the Pan-Way® T-45, LD2P10 (when used with JBD1), or LD profile raceway. It measures 5.19" long x 3.45" wide x 2.75" high (131.9mm x 87.7mm x 69.8mm). It has breakouts for 1/2", 3/4", or 1" diameter conduit and is off white.
Material PVC
Raceway Type Two-Piece Outlet Box
Overall Length (In.) 5.02
Overall Length (mm) 127.5
Overall Width (In.) 3.28
Overall Height (In.) 2.75
Color Off-White
Product Type Power Rated
CSA 22.2 No.62-93 Yes
Gang Opening Type Single Gang
Part Features Single gang two-piece screw together deep outlet box. (L=5.19in. W=3.45in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard single gang faceplate.
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1