infrastructure for a connected world

An image of 24 AWG, Category 5e, UTP Modular Plug, 50 Pack

8-position, 8-wire modular plug, for use with 24 AWG, Category 5e, UTP copper cable. 50 pk.
Color Clear
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Depth (In.) 0.90
Depth (mm) 22.9
Height (In.) 0.32
Height (mm) 8.1
Width (In.) 0.46
Width (mm) 11.7
AWG Size 24
Environment Indoor
Material Polycarbonate
No. of Ports 1
Performance Level Category 5e
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 50