building a smarter, unified business foundation

Back to Result


NCMHF2

3.5"H x 19.0"W x 3.7"D (88mm x 483mm x 95mm).

Std. Pkg. Qty. 1
Std. Ctn. Weight (lb) 2.5000
Std. Ctn. Volume (cf) 0.0000
Std. Pallet Weight (lb) 400.0000
Std. Pallet Volume (cf) 0.000000
Color Black
Depth (In.) 3.7
Depth (mm) 95
Height (In.) 3.5
Height (mm) 88
No. of Rack Spaces 2
Part Description 3.5"H x 19.0"W x 3.7"D (88mm x 483mm x 95mm).
Product Type Network Cable Managers - Horizontal
Width (In.) 19
Width (mm) 483
Pricing Description Horizontal Cable Manager Horizontal Front Only 2 RU
Network Cable Manager Type Front Only
Std. Pkg. UOM Piece
RoHS Compliancy Status Compliant since June 1, 2006
Cable Capacity - Cat 6 (.250) 48 Front Only