infrastructure for a connected world

An image of Copper Cable, Cat 6, 4-PR, 24 AWG, UTP, CM, Blue, Euro Pallet, 1000ft/305m

Copper cable, category 6 UTP, CM, 4-pair, conductors are 24 AWG, twisted in pairs, separated by an integrated pair divider and protected by a PVC jacket, blue.
NoteAvailable in EMEA
Color Blue
AWG Size 24
Length (ft.) 1000
Length (m) 305
Nominal Diameter (In.) 0.222
Nominal Diameter (mm) 5.6
Jacket Material Polyvinyl chloride
No. of Pairs 4
Installation Temperature 0°C - 50°C (32°F - 122°F)
Operating Temperature -20°C - 60°C (-4°F - 140°F)
Packaging Type Easy-payout carton
CE Compliant Yes
Application Indoor
Cable Type U/UTP
Flammability Rating CM
Insulation Diameter (In.) 0.0346-0.0385
Insulation Diameter (mm) 0.88-0.98
Part Features Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation
Performance Level Category 6
Sub Brand NetKey
RoHS Compliancy Status Compliant
Min. Order Qty. 14