infrastructure for a connected world

An image of Multi-Tap Connector, Single-Sided, Clear Insulation, 2 Ports, #4 - #14 STR
PCSB4-2S-12Y


Multi-Tap connector, single-sided, clear insulation, 2 ports, #4 - #14 STR.
Material Aluminum / Clear PVC
Conductor Material Copper and Aluminum
Product Type Multi-Tap Mechanical Connectors, Single Sided
Copper and Aluminum Conductor Size Range #4 - #14 AWG STR #10 - #14 AWG SOL
No. of Ports 2
Stud Hole Size In. (mm) NA
Stud Hole Spacing In. (mm) NA
Height 1 In. (mm)
Height 2 In. (mm)
Height In (mm) 1.25 (31.8)
Hex Key Size (In.) 1/8
Length In (mm) 1.23 (31.2)
Mounting Hole Spacing In. (mm)
NEMA Hole Spacing
Width In (mm) 1.25 (31.8)
CSA Certified C22.2 No. 65-13
Max. Voltage Rating
Tin-Plating Meets ASTM B545-97, Class C 320µ-in (8 µm)
UL Listed 486A-486B File #E52164
UL Temperature Rating
UL and CSA Temperature Rating 90°C
UL and CSA Voltage Rating 600V
Insulation Clear PVC
Part Number Series PCSB
Includes Each port pre-filled with oxide inhibiting joint compound
Part Features Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.
Sub Brand Pan-Lug
RoHS Compliancy Status Compliant
Min. Order Qty. 1