infrastructure for a connected world

An image of Copper Cable, Cat 6A, 4-Pair, 23 AWG, F/UTP, CM, Blue, 1000ft/305m reel
PFC6X04BU-CEG


Shielded copper cable, category 6A F/UTP, CM, 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a metallic foil shield and protected by a flame-retardant PVC jacket, blue.
Overall Length (ft.) NA
Overall Length (m) NA
Jacket Material Polyvinyl chloride
Conductor Gauge (AWG) 23
Conductor Gauge (mm) NA
Nominal Diameter (In.) 0.284
Nominal Diameter (mm) 7.2
Insulation Diameter (In.) 0.04
Insulation Diameter (mm) 1.2
Bend Radius (In.) NA
Bend Radius (mm) NA
Number of Pairs 4
Sub Brand PanNet
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) 167
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Maximum Installation Tension (N) NA
Maximum Installation Tension (lb) NA
Package Type Reel
Color Blue
Environmental Voltage Rating (V) NA
Flammability Rating CM
Length (ft.) 1000
Length (m) 305
Operating Temperature -20°C to 75°C (-4°F to 167°F)
Application Indoor
Cable Type F/UTP
Installation Tension 110 N (25 lbf)
NoteAvailable in Asia Pacific and South America
Part Features Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging
Performance Level Category 6A
RoHS Compliancy Status Compliant
Min. Order Qty. 36