infrastructure for a connected world

An image of Cable Tie, 14.5L (368mm), Standard, Nylon, Orange
PLT4S-M3


Pan-Ty® locking tie, standard cross section, 14.5 (368mm) length, nylon 6.6, orange, bulk package.
Color Orange
Environment Plenum
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH
Material Nylon 6.6
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 101.6
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Minimum Loop Tensile Strength (N) 222.41
Minimum Loop Tensile Strength (lb) 50
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 14.5
Overall Length (mm) 368.3
Overall Thickness (In.) 0.06
Overall Thickness (mm) 1.5
Overall Width (In.) 0.34
Overall Width (mm) 8.6
Standards Met CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2S, 21S), RoHS Complaint
Bundle Diameter Range In. (mm) 0.06 (1.5) - 4.00 (102.0)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000