infrastructure for a connected world

An image of PatchRunner 6" (152mm) Dual Hinge Door for 84" High (2134mm) Racks
PRD6


The Panduit® PatchRunner® Dual-Hinged Door protects cables in the vertical channel with a professional, clean aesthetic. The door be opened to the left or right for easy access. For use with PRV managers only. 45RU, Black, 1pc.
For Use With PRV6; PRVF6
Overall Width (In.) 6.1
Overall Width (mm) 155
Overall Height (In.) 82.8
Overall Height (mm) 2104
Color Black
Accessory Type Dual Hinged Door
Material Aluminum
Overall Depth (In.) 1.60
Overall Depth (mm) 40.0
Number of Rack Spaces 45
RoHS Compliancy Status Compliant
Min. Order Qty. 1