infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
PSSB-13Voltage safety marker book, 'Danger high voltage' (legend), vinyl, red/black on white, 3 markers/page, 30 markers/book.
|
Material | Vinyl |
Color | Red/Black/White |
Height (In.) | 1.50 |
Height (mm) | 38.1 |
Length (In.) | 3.25 |
Length (mm) | 38.1 |
Width (In.) | 1.50 |
Width (mm) | 38.1 |
Legend | Danger High Voltage |
Marker Length (In.) | 3.25 |
Marker Length (mm) | 82.6 |
Marker Width (In.) | 1.50 |
Marker Width (mm) | 38.1 |
Markers Per Book | 30 |
Markers Per Page | 3 |
Type | Safety Marker Book |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498394888 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0044 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0443 |
Part Drawings | Danger High Voltage Marker Book Part Drawing | US English | 1587 KB |