infrastructure for a connected world

An image of Ring Terminal, vinyl insulated, 12 - 10 AWG, #10 stud size, funnel entry
PV10-10R-L


Ring Terminal, 12 – 10 AWG, #10 stud size, vinyl insulated, funnel entry, standard package.
Stud Size #10
Wire Range 12 AWG - 10 AWG
Wire Range (mm²) 4.0 - 6.0
Barrel Configuration Funnel Entry
Barrel Type Insulation Support, Brazed Seam
Base Material Copper
Insulation Vinyl
Panduit Color Code Yellow
Plating Type Tinned
Part Number Series PV
Clearance 0.31
Clearance (mm) 7.9
Length (In.) 1.05
Length (mm) 26.7
Max. Insulation Diameter In. (mm) 0.225 (5.7)
Stock 0.04
Stock (mm) 1.0
Width (In.) 0.31
Width (mm) 7.9
Wire Strip Length (In.) 5/16" (.3125)
Wire Strip Length (mm) 7.9
Flammability Rating UL 94V-0
Max. Voltage Rating 600 V
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-600-A, CT-1550, CT-1551, CT-2500
CSA Certified C22.2 No. 65
Mil. Std. Part Number
UL Listed UL 486A - UL 486B
Packaging Type Bottle
Part Features • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength
RoHS Compliancy Status Compliant
Min. Order Qty. 50