infrastructure for a connected world

An image of Fork Terminal, vinyl insulated, 26 - 22 AWG, #6 stud size, funnel entry, PK 1000

Fork Terminal, vinyl insulated, funnel entry, 26- 22 AWG, #6 stud size, bulk package.
Stud Size In. (mm) #6 (M3.5)
Style Standard
Wire Range In. (mm²) 26 - 22 AWG (0.1 - 0.5)
Barrel Configuration Funnel Entry
Barrel Type Brazed seam with Insulation Support
Base Material Copper
Insulation Vinyl
Length (In.) 0.76
Length (mm) 19.3
Panduit Color Code Yellow
Plating Type Tinned
Part Number Series PV
Max. Ins. 0.11
Max. Ins. (mm) 2.8
Stock 0.02
Stock (mm) 0.5
Width In (mm) 0.25 (6.4)
Wire Strip Length In. (mm) 3/16 (4.8)
Flammability Rating UL 94V-0
Max. Voltage Rating 600 V
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
Tool CT-100A, CT-600-A, CT-1525, CT-2300/ST, CT-2500/L
CSA Certified No
Standards American Bureau of Shipping (ABS)
Packaging Type Box
Part Features Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Brazed seam protects terminal barrel from splitting during the crimp process Internal barrel serrations assure good wire contact and maximum tensile strength
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000