infrastructure for a connected world

OM Obsolete CodeOBSOLETE
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Number of Rack Units NA
Material Aluminum
Maximum Cable Capacity NA
Maximum Load Capacity (kg) NA
Maximum Load Capacity (lb) NA
Number of Rack Units NA
Number of Ports NA
Overall Width (In.) 12
Overall Width (mm) 304.8
Overall Depth (In.) 3.1
Overall Depth (mm) 77.7
Overall Height (In.) 13.8
Overall Height (mm) 349.8
Inside Width (In.) NA
Inside Width (mm) NA
Inside Depth (In.) NA
Inside Depth (mm) NA
Inside Height (In.) NA
Inside Height (mm) NA
Minimum Raised Floor Depth (In.) NA
Minimum Raised Floor Depth (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color White
CE Compliant No
Mounting Wall
RoHS Compliancy Status Compliant
Min. Order Qty. 1