infrastructure for a connected world

An image of TG-70 Power Rated Multi-Channel Raceway Base and Cover  8ft
TG70IW8


TG-70 raceway base, 8 foot length. Supplied with pre-punched mounting holes.
NCG Print Part Description TG-70 raceway base and cover in 8' and 10' lengths. Supplied with pre-punched mounting holes.
Material PVC
Color Off White
CSA Certified Yes
UL Listed Yes
Height (In.) 2.68
Length (In.) 96.00
Length (ft.) 8.00
Width (In.) 5.32
CE Compliant Yes
Fitting Type Raceway Base and Cover
Length ft. (m) 8.00 (2.4)
RoHS Compliancy Status Compliant
Min. Order Qty. 32