infrastructure for a connected world

An image of Cable Tie Mount, .61" (15.5mm)W, #8 Screw (M4), Nylon

The cable tie mount in natural color is applied with a #8 (M4) screw and is 0.61" (15.5 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.
Product Type Cable Tie Mounts - Screw Applied
Mounting Method #8 (M4) Screw
Flammability Rating UL94V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Screw Size #8 (M4)
Used With Cable Ties M, I, S, LH
Height (In.) 0.37
Height (mm) 9.6
Length (In.) 0.86
Length (mm) 22.3
Width (In.) 0.61
Width (mm) 15.5
Color Natural
Counterbore Diameter In. 0.32
Counterbore Diameter mm 8.1
Environment Indoor
Temperature Range -76°F - 185°F (-60°C - 85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100