infrastructure for a connected world

An image of Copper Patch Cord, Cat 6, Blue UTP Cable, 5 Feet
UTPSP5BUY


Category 6, UTP patch cord with TX6™ PLUS Modular Plugs on each end. Blue, 5 ft.
NoteUTPSP5BUY replaces UTPSP5BU
Performance Level Category 6/Class E
Cable Type U/UTP
Cable Color Blue
Length (ft.) 5.00
Length (m) 1.5
Flammability Rating CM
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Standards ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
CE Compliant Yes
Nominal Cable O.D. (In.) 0.23
Nominal Cable O.D. (mm) 5.8
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
AWG Size 24
Boot Color Clear
Conductor Material Copper
Conductor Type Stranded
Installation Temperature -40°F to 158°F (-40°C to 70°C)
Material Copper
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1