infrastructure for a connected world

63
Results Found
Results per page:
An image of Fitting, End Cap, 4
FREC4X4BL

24 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.

An image of Fitting, End Cap, 4
FREC4X4OR

24 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.

An image of Fitting, End Cap, 4
FREC4X4YL

4 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.

An image of Fitting, 4-Way Cross, 4
FRFWC4X4BL

Attaches to 4x4 channel and/or fittings to create a horizontal four way cross intersection. Accepts optional split cover FRFWCSC4BL.

An image of Fitting, 4-Way Cross, 4
FRFWC4X4OR

Attaches to 4x4 channel and/or fittings to create a horizontal four way cross intersection. Accepts optional split cover FRFWCSC4OR.

An image of Fitting, 4-Way Cross, 4
FRFWC4X4YL

Attaches to 4x4 channel and/or fittings to create a horizontal four way cross intersection. Accepts optional split cover FRFWCSC4YL.

An image of Split Cover, 4-Way Cross,  4
FRFWCSC4BL

Optional split cover for the four way cross fitting FRFWC4X4BL. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19 mm) opening for easy access to add or remove cables.

An image of Split Cover, 4-Way Cross, 4
FRFWCSC4OR

Optional split cover for the four way cross fitting FRFWC4X4OR. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19 mm) opening for easy access to add or remove cables.

An image of Split Cover, 4-Way Cross, 4
FRFWCSC4YL

Optional split cover for the four way cross fitting FRFWC4X4YL. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19mm) opening for easy access to add or remove cables.

An image of Fitting, Horizontal 45o Angle, 4
FRH454X4BL

Attaches to 4x4 channel and/or fittings to create a 45° horizontal turn from a straight horizontal run. Accepts optional split cover FRH45SC4BL.



63
Results Found
Results per page: