infrastructure for a connected world

An image of Integrated Zone System 12 x 14, Stratix 5700 10P Switch, Copper Uplinks, 24Vdc
Z11N-SDA


Integrated Network Zone System; 12" x 14"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch and (2) Cat 6 UTP copper patch cords and jacks.
Material Mild Steel
Number of Downlink Patch Cords 0
Number of Uplink Patch Cords 2
Overall Width (In.) 12
Overall Width (mm) 305
Overall Depth (In.) 9.4
Overall Depth (mm) 238
Overall Height (In.) 14
Overall Height (mm) 356
Uplink Patch Cord Type (2) UTP COPPER
Connection Type UTP
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
IP Rating 4/12, IP66
UPS Type NA
Switch 1 1783-BMS10CGA
Switch 2 None
Spare DIN No
UPS Qty. 0
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1