infrastructure for a connected world

An image of Integrated Zone System 12 x 14, Stratix 5700 10P Switch, 1GB MM Uplinks, 24Vdc
Z11N-SDD


Integrated Network Zone System; 12" x 14"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch, (2) 1Gb MM SFPs, (2) MM LC fiber patch cords and (2) LC adaptors.
OM Obsolete CodeOBSOLETE
Product Type Integrated Network Zone
Material Mild Steel
Color Gray
Number of Uplink Patch Cords 2
Overall Width (In.) 12
Overall Width (mm) 304.8
Overall Depth (In.) 9.6
Overall Depth (mm) 243.8
Overall Height (In.) 18
Overall Height (mm) 457.2
Mount Method Wall Mount
Application Industrial Automation
Uplink Patch Cord Type (2) MM LC Fiber
Connection Type UTP
Switch 1 Model Number 1783-BMS10CGA
Sub Brand Pan Zone
Uplink Transceiver (2) 1783-SFP1GSX
Compatible Switch Type Industrial DIN Mount
Power Source 24V Input
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (2) Cable Management Side Panels; (1) Blank Gland Plate for Cable Entry and Exit; (1) 1/2" Conduit Plug for Power Entry; (2) External Mount Angles; (1) DIN Rail for AC Wiring (9.5"); (1) Fiber Slack Spool; (4) Cable Management L Rings; (2) Mini-Com DIN in Rail Mount Adapters (CADIN1IG)
RoHS Compliancy Status Compliant
Min. Order Qty. 1