infrastructure for a connected world

An image of Integrated Zone System 24 x 24 with (2) Stratix 5700 1783-BMS10CGA switches
Z22N-SD2D5


Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (2) Stratix 5700 1783-BMS10CGA switches, (16) Cat 6 UTP copper patch cords and jacks, (4) 1Gb MM SFPs with (4) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies, (2) maintenance-free UPSs.
OM Obsolete CodeOBSOLETE
Product Type Integrated Network Zone
Material Mild Steel
Color Gray
Number of Downlink Patch Cords 16
Number of Uplink Patch Cords 4
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 11.6
Overall Depth (mm) 294.6
Overall Height (In.) 28
Overall Height (mm) 711.2
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (16) CAT 6 UTP Copper
Uplink Patch Cord Type (4) MM LC Fiber
Connection Type UTP
Switch 1 Model Number 1783-BMS10CGA
Switch 2 Model Number 1783-BMS10CGA
Sub Brand Pan Zone
Uplink Transceiver (2) 1783-SFP1GSX
Power Source Maintenance Free
Standards Met RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (2) Cable Management Side Panels, (1) Top Slack Plate, (1) Blank Gland Plate for Cable Entry and Exit, (1) 1/2" Conduit Plug for Power Entry, (1) 6 Port Ground Bar, (2) External Mount Flanges, (1) Protective AC Wiring Cover, (1) DIN Rail for Switches (16.0"), (1) DIN Rail for Power Accessories (20.5"), (1 or 2) 8 Port DIN Rail Mount Copper Patch Module (CDPP8RG), (1 or 2) 8 Port DIN Rail Mount Fiber Patch Module (FDME8RG) (1) 6 or 12 Port Fiber Uplink Patch Panel (6 Port - CBXF6BL-AY, 12 Port - CBXF12BL-AY), (1) Fiber Slack Spool, (1) Strain Relief Bar, (10) Cable Management L Rings
RoHS Compliancy Status Compliant
Min. Order Qty. 1