infrastructure for a connected world

6
Results Found
Results per page:
An image of Corner Wiring Duct Base , 2-inch wiring duct, Light Gray.
CWD2LG6

PanelMax„¢ corner wiring duct, 3.35W x 2.57 H, .2 (5.0mm) slot width, light gray.

An image of Corner Wiring Duct Base , 2-inch wiring duct, White
CWD2WH6

PanelMax„¢ corner wiring duct, 3.35W x 2.57 H, .2 (5.0mm) slot width, white.

An image of Corner Wiring Duct Base , 3-inch wiring duct, light gray.
CWD3LG6

The CWD3LG6 Panduct® PanelMax™ Corner Wiring Duct is an innovative wire management product that makes more efficient use of space inside enclosures, speeds installation, and reduces control panel assembly costs. It used in the vertical corners of compact to large electrical control panels with both side and back panels. UL94 V-0 flammability rating. Lead-free PVC. 3.57" (90.7 mm) x 4.4" (111.76 mm) x 6' (1.8 m). Slot width 0.2" (5 mm). Color Gray. 6 per package.

An image of Corner Wiring Duct Base , 3-inch wiring duct, white.
CWD3WH6

PanelMax„¢ corner wiring duct, 4.40W x 3.57 H, .2 (5.0mm) slot width, white.

An image of Corner Wiring Duct Base , 4-inch wiring duct, light gray.
CWD4LG6

The CWD4LG6 Panduct® PanelMax™ Corner Wiring Duct is an innovative wire management product that makes more efficient use of space inside enclosures, speeds installation, and reduces control panel assembly costs. It used in the vertical corners of compact to large electrical control panels with both side and back panels. UL94 V-0 flammability rating. Lead-free PVC. 4.58" (116.3 mm) x 5.33" (135.4 mm) x 6' (1.8 m). Slot width 0.2" (5 mm). Color Gray. 6 per package.

An image of Corner Wiring Duct Base , 4-inch wiring duct, white.
CWD4WH6

PanelMax„¢ corner wiring duct, 5.33W x 4.58 H, .2 (5.0mm) slot width, white.



6
Results Found
Results per page: