infrastructure for a connected world

An image of 300 dpi printer, including Panduit® Easy-Mark™ Plus Labeling Software and RMEH4BL hybrid ribbon
TDP43ME/E


The desktop printer for international usage has 300 dpi resolution and 4" (101.6 mm) per second maximum print speed. It includes Easy-Mark PlusTM Labeling Software, an RHEH4BL black hybrid ribbon, a USB cable, user manual, quick start card, a driver disk, an AC power adapter with EuroPlug, Swiss and UK power cords, and a Japanese JIS 8303-3pin power cord. The printer is 6.8" (173 mm) high and 8.9" (226 mm) wide. It weighs 6 Ibs. (2.72 kg).
Maximum Resolution (dpi) 300
Overall Height (In.) 6.8
Overall Height (mm) 173
Overall Width (In.) 8.9
Overall Width (mm) 226
Overall Depth (mm) 284
Kit Contents N/A
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1