infrastructure for a connected world

An image of 300 dpi Thermal Transfer Desktop Printer, including Panduit® Easy-Mark™ Plus Labeling Software
TDP43ME


The desktop printer for North American usage has 300 dpi resolution and 4" (101.6 mm) per second maximum print speed. It includes Easy-Mark PlusTM Labeling Software, RMEH4BL black hybrid ribbon, a USB cable, a user manual, quick start card, a driver disk, and a US power cord. It is 6.8" (173 mm) high and 8.9" (226 mm) wide. It weighs 6 Ibs. (2.72 kg).
Maximum Resolution (dpi) 300
Overall Height (In.) 6.8
Overall Height (mm) 173
Overall Width (In.) 8.9
Overall Width (mm) 226
Overall Depth (mm) 284
Kit Contents NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1