infrastructure for a connected world

An image of Raised Panel Label, Component, 1.0"W x 0.5"H (25.4mm x 12.7mm), Red
C100X050AWT


Thermal transfer raised panel component label, 1.00" W x 0.50" H, raised panel, red, 3 labels/row, 500 pc. package quantity.
Color Red
Material GMH3-A
Printer Type Thermal Transfer
Standards Met Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Overall Width (In.) 1
Overall Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 500