infrastructure for a connected world

An image of Raised Panel Label, Component Overlam, 1.0"W x 0.5"H (25.4mm x 12.7mm), Clear
C100X050YK


Raised panel component over-laminate (non-printable) label, 1.00" W x 0.50" H, raised panel, clear, 1 label/roll, 500 pc. package quantity.
Product Type Raised Panel Component Over-Laminate Label
Color Clear
Standards Met RoHS Compliant
Sub Brand Pan-Code
Hole Diameter (In.) 0
Hole Diameter (mm) 0
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Overall Width (In.) 1
Overall Width (mm) 25.4
Print-On Area Height (In.) 0
Print-On Area Height (mm) 0
RoHS Compliancy Status Compliant
Min. Order Qty. 500