infrastructure for a connected world

An image of Raised Panel Label, Keyhole, 1.2"W x 1.5"H (30.5mm x 38.1mm), Black
C120X150A0T-22


Thermal transfer raised panel push button label, 1.20" W x 1.50" H, raised panel, black, 3 labels/row, 500 pc. package quantity.
Color Black
Material GMH3-A
Printer Type Thermal Transfer
Standards Met Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Overall Width (In.) 1.2
Overall Width (mm) 30.5
RoHS Compliancy Status Compliant
Min. Order Qty. 500